IESNA:LM-63-2002
[TEST]P953181
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-760-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66496
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7802 9768.9 11546.9 12923.3 14045.7 14680.8 14979.4 15085.8 15624.7 16778
18683 21089.2 23457.6 25348.9 27003.4 28513.7 29467.9 29711.6 29124.7 27638.4
24638.4 19451.9 16057.2 13448.5 10651 7493.1 4925.6 3453.1 2694.5 2327.2
2111 1774.6 1503.4 521.7 254 41.2 0
7802 9837.5 11632.7 13033.2 14062.9 14759.7 15116.7 15216.2 15662.4 16702.5
18463.4 20821.5 23145.3 25101.8 26773.4 28283.7 29416.4 29824.9 29450.8 28191
25685.3 20893.6 16705.9 14028.6 11265.4 8169.3 5371.8 3624.7 2780.3 2409.6
2131.6 1802.1 1517.2 645.3 271.2 51.5 0
7802 9751.7 11512.6 12926.8 14028.6 14828.4 15271.1 15459.9 15810 16743.7
18243.7 20337.5 22568.6 24535.4 26124.7 27394.7 28585.8 29165.9 29018.3 28012.5
25997.7 22705.9 18099.5 14886.7 12144.1 9144.1 6106.4 4057.2 3000 2492
2200.2 1915.3 1640.7 1252.9 638.4 75.5 0
7802 9751.7 11461.1 12871.8 14049.2 14951.9 15556 15871.8 16201.3 16922.2
18037.7 19661.3 21590.4 23440.5 24930.2 26152.1 27178.4 28009.1 28232.2 27902.7
26691 24442.8 21284.9 17546.9 14028.6 10901.6 7623.6 4881 3329.5 2533.2
2186.5 1898.2 1620.1 1290.6 906.2 353.5 0
7802 9463.4 11121.3 12569.8 13812.3 14910.7 15786 16366.1 16736.8 17306.6
18233.4 19424.5 20965.6 22534.3 23945 25160.1 26148.7 27027.4 27652.1 27820.3
27487.4 26464.5 24480.5 21480.5 17975.9 14395.9 10726.5 7070.9 4441.6 2979.4
2272.3 2018.3 1754 1338.7 902.7 281.5 0
7802 9312.3 10808.9 12219.7 13524 14732.2 15830.6 16699.1 17289.4 17842.1
18535.4 19530.9 20684.2 22053.7 23433.6 24806.6 25973.6 26886.7 27576.6 28146.4
28589.2 28441.6 27820.3 26409.6 23972.5 20814.6 16754 12847.8 8639.6 5334.1
3459.9 2365 1712.8 1036.6 521.7 137.3 0
7802 9024 10324.9 11653.3 12943.9 14210.5 15432.5 16520.6 17423.3 18147.6
18882.1 19685.3 20567.5 21665.9 22925.6 24353.5 25822.6 27240.2 28496.5 29601.8
30607.5 31712.8 32210.5 32519.4 32450.7 31050.3 28376.4 24116.7 18480.5 12518.3
7225.4 3751.7 1915.3 1105.3 538.9 185.4 0
7802 8804.3 9847.8 10987.4 12168.2 13283.7 14481.7 15645.3 16764.3 17752.8
18741.4 19657.9 20488.5 21384.4 22324.9 23334.1 24504.5 25829.5 27278 28815.7
30494.2 32903.8 34850.1 36037.7 37390.1 38368.4 38495.4 37180.7 33762 28228.8
20567.5 13273.4 6765.4 2759.7 985.1 192.2 0
7802 8409.6 9144.1 9995.4 10929 11917.6 12923.3 13918.7 14903.9 15916.4
16977.1 17958.8 19026.3 20141.8 21302 22465.6 23756.3 25204.8 26807.7 28623.5
30744.8 33961 37153.3 39339.8 42130.4 45415.3 48930.1 51274.5 50773.4 46053.7
36336.3 23557.2 9992 3051.5 961.1 199.1 0
7802 8340.9 9072.1 9854.7 10736.8 11670.5 12624.7 13575.5 14516 15470.2
16410.7 17385.6 18415.3 19530.9 20684.2 21882.1 23213.9 24686.5 26334.1 28211.6
30329.5 33734.5 36950.7 39319.2 42302 45882.1 49719.6 52163.5 51700.1 46681.8
36120.1 22088.1 8464.5 2337.5 755.1 171.6 0
7802 8080.1 8457.7 8965.7 9580.1 10249.4 10925.6 11636.1 12370.7 13112.1
13860.4 14632.7 15411.9 16235.7 17121.3 18058.3 19088.1 20255.1 21662.4 23268.8
25225.4 28335.2 30693.3 33020.5 35859.2 39274.5 42480.5 43870.6 42418.7 36882.1
27226.5 15154.4 4369.6 916.5 305.5 68.6 0
7802 7887.9 8100.7 8406.2 8828.4 9284.9 9782.6 10294 10812.3 11365
11903.9 12422.2 12957.6 13489.7 14052.6 14646.4 15271.1 16029.7 16908.4 18048
19695.6 21741.4 23135 24693.3 26557.2 28589.2 29975.9 29491.9 27068.6 22524
16266.6 8323.8 2715.1 810.1 278 65.2 0
7802 7716.2 7747.1 7887.9 8117.8 8354.7 8667 8976 9281.4 9600.7
9878.7 10129.3 10338.7 10530.9 10664.7 10750.6 10836.4 10894.7 10990.8 11213.9
11749.4 12065.2 12123.5 12240.3 12422.2 12586.9 12137.3 10712.8 8680.8 6432.5
4373 2478.3 1242.6 525.2 254 89.2 0
7802 7355.8 7091.5 6954.2 6940.5 6995.4 7088.1 7191.1 7263.1 7307.8
7304.3 7218.5 7084.7 6895.9 6645.3 6339.8 5972.5 5591.5 5241.4 4915.3
4578.9 4280.3 4029.7 3823.8 3645.3 3463.4 3236.8 2931.3 2509.1 1942.8
1414.2 1040 720.8 463.4 264.3 75.5 0
7802 7022.9 6538.9 6326.1 6274.6 6319.2 6415.3 6518.3 6569.8 6556.1
6484 6357 6171.6 5941.6 5673.9 5399.3 5114.4 4829.5 4548 4239.1
3926.8 3645.3 3439.4 3315.8 3267.7 3274.6 3267.7 3171.6 2934.8 2540
1932.5 1331.8 933.6 614.4 305.5 68.6 0
7802 6762 6178.5 5948.5 5958.8 6089.2 6233.4 6326.1 6332.9 6271.2
6151 5979.4 5776.9 5543.5 5296.3 5052.6 4795.2 4524 4246 3988.6
3792.9 3624.7 3511.4 3439.4 3377.6 3305.5 3192.2 3075.5 2931.3 2701.4
2351.3 1846.7 1211.7 669.3 319.2 68.6 0
7802 6511.4 5910.7 5756.3 5852.4 6030.9 6171.6 6240.3 6212.8 6106.4
5941.6 5746 5519.4 5296.3 5059.5 4829.5 4671.6 4482.8 4246 4057.2
3930.2 3762 3497.7 3288.3 3151 3017.2 2879.9 2742.6 2619 2505.7
2371.8 2155.6 1764.3 1352.4 792.9 192.2 0
7802 6370.7 5770 5684.2 5849 6020.6 6161.3 6202.5 6137.3 5969.1
5766.6 5536.6 5289.5 5069.8 4881 4774.6 4647.6 4517.2 4390.2 4108.7
3858.1 3659 3459.9 3274.6 3082.4 2914.2 2749.4 2598.4 2440.5 2258.6
2080.1 1918.8 1681.9 1451.9 1016 394.7 0
7802 6250.6 5680.8 5670.5 5852.4 6017.2 6140.7 6154.5 6054.9 5873
5643 5389 5162.5 4953.1 4812.3 4692.2 4537.7 4328.4 4143 3919.9
3748.3 3556.1 3367.3 3195.6 3051.5 2903.9 2746 2584.7 2395.9 2186.5
1956.5 1754 1493.1 1129.3 748.3 312.4 0
7802 6181.9 5636.1 5667 5866.1 6027.5 6137.3 6116.7 5989.7 5773.4
5505.7 5255.1 5042.3 4881 4805.5 4623.6 4342.1 4016 3885.6 3775.7
3580.1 3429.1 3298.6 3106.4 2962.2 2849 2701.4 2526.3 2316.9 2087
1836.4 1726.5 1486.3 971.4 707.1 432.5 0
7802 6168.2 5608.7 5670.5 5869.6 6034.3 6133.9 6106.4 5951.9 5708.2
5437.1 5189.9 4980.5 4881 4764.3 4534.3 4122.4 3851.3 3782.6 3648.7
3477.1 3291.8 3116.7 2982.8 2900.5 2828.4 2694.5 2529.7 2330.7 2100.7
1857 1918.8 1530.9 1022.9 779.2 288.3 0
7802 6168.2 5605.3 5680.8 5873 6037.7 6130.4 6116.7 5965.7 5711.7
5437.1 5186.5 4977.1 4884.4 4754 4520.6 4091.5 3854.7 3799.8 3645.3
3466.8 3264.3 3120.1 2941.6 2917.6 2828.4 2691.1 2529.7 2344.4 2097.3
1863.8 1891.3 1314.6 1057.2 768.9 278 0
